ER10-HFF

ER10-HFF MFG #: Link-Belt
$0.00 /
  • Ability to Relubricate: Yes
  • Adjusting Screw Thread Size: #10-32
  • Available Seal Type: E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running; NFF Lip Seal w/ Flinger
  • Bearing Series: ER
  • Bolt Diameter: 0.63 in
  • Bore Shape: Round
  • Diameter - Outside <Bearings>: 1.8504 in
  • Diameter of the Shaft: 5/8 in
  • Distance from Bearing Centerline to Centerline of Lube Groove: 0.14 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 15/64 in
  • Distance from Outer Ring Face to Snap Ring Face: 3/32 in
  • Duty Type: Standard Duty (Normal)
  • Face Width and Length Through Bore: 1.22 in
  • Inner Ring Fillet Radius: 0.04 in
  • Inner Ring Hub Diameter: 1.154 in
  • Length Through Bore: 1 7/32 in
  • Locking Collar Type: Setscrew (Spring) Locking
  • Outer Ring Width: 0.6240 in
  • Product Feature Summary: Broad range of sealing options; Cylindrical O.D.; O.D. mounted snap ring; Sealed & relubricatable; See Features & Benefits for additional info.; Spring locking setscrew mount
  • Rolling Element: Ball
  • Short Hub Length: 0.4050 in
  • Size Code: 204
  • Snap Ring Outside Diameter: 2 1/16 in
  • Snap Ring Width: 3/64 in
  • Thread Size: #10-32
  • Type of Seal: Free Running
  • Unit of Measure: in
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY