FF247N 2 15/16 FLANGE BALL
FF247N
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 2.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt, Trough
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Cage Type: NYLON
- Dynamic Load Rating (lb): 15080 lb
- Grease Fitting Thread Size: 3/8 NPT
- Housing Coating: POWDER COATED
- Insert: UR247A
- Locking Device Kit: U2475S
- Lubricant: EXXON RONEX MP STD
- Maximum Speed (RPM): 3300 rpm
- Net Weight: 33.60
- Radial Clearance: C3 STANDARD
- Size Code: 215
- Static Load Rating (lb): 11100 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
Link-Belt FF247N Ball Bearings FF200 Trough Unit. Contact Rexnord for more details.