FF232N 2 FLANGE BALL
FF232N
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt, Trough
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Base Width (in): 6 3/8 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 5 1/8 in
- Cage Type: NYLON
- Dynamic Load Rating (lb): 9800 lb
- Foot Height (in): 11/16 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 6.88
- Housing Coating: POWDER COATED
- Housing Outside Diameter (in): 8 1/2 in
- Insert: UR232A
- Length: 6.88
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4360 rpm
- Net Weight: 16.96
- Overall Height (in): 4.8125 in
- Radial Clearance: C3 STANDARD
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 211
- Static Load Rating (lb): 6570 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
- Width: 4.88
2" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Trough End Flange Block, Setscrew Locking, Single Lip Contact Seal