TH3Y222N 1 3/8 TAKEUP BALL BRG

TH3Y222N MFG #: Link-Belt
$0.00 /
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 3 11/16 in
  • (C)Take-up Slot Length: 2 3/4 in
  • (D)Length Through Bore: 2 1/64 in
  • (F)Adjustment Pad Height: 2 5/16 in
  • (G)Adjusting Screw Square Nut Seat Height: 1 7/16 in
  • (H)Adjusting Screw Clearance Hole Diameter: 7/8 in
  • (J)Housing Length: 4 13/16 in
  • (K)Housing Width: 1 3/16 in
  • (L)Housing Height: 4 1/8 in
  • (N)Take-up Slot Spacing: 3 1/2 in
  • (S)Take-up Slot Width: 0.531 in
  • (T)Adjustment Slot Width: 5/8 in
  • (U)Distance from Bearing Centerline to Locking Feature Face: 1 9/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 5/8 in
  • (Y)Base to Centerline Height: 2 31/32 in
  • Available End Cap: Y2236N
  • C Basic Dynamic Load Rating: 5810 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 6850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: YG222NL
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 3/8 in
  • Shaft Locking Collar Kit: W2225S
  • Size Code: 207
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0383
1 3/8" Mounted Ball Bearing, Standard Duty, Cast Iron Wide Slot Center Pull Take-up Block, Eccentric Cam Locking Collar, Single Lip Contact Seal
QTY