TH3CL218N

TH3CL218N MFG #: Link-Belt
$0.00 /
  • Ability to Relubricate: Yes
  • Adjusting Screw Clearance Hole Diameter: 7/8 in
  • Adjusting Screw Square Nut Seat Height: 1 7/16 in
  • Adjustment Pad Height: 2 3/16 in
  • Adjustment Pad Outside Width: 1 3/32 in
  • Adjustment Slot Width: 5/8 in
  • Available Seal Type: N Lip Seal; H Labyrinth Seal
  • Base to Centerline Height: 2 27/32 in
  • Bearing Series: 200
  • C Basic Dynamic Load Rating: 3720 lbf
  • Cartridge Housing Width: 4 1/8 in
  • Co Basic Static Load Rating: 2530 lbf
  • D - Length Through Bore <Bearings> [Nom]: 1 9/16 in
  • Diameter of the Shaft: 1 1/8 in
  • Distance from Bearing Centerline to Cap Face: 1 9/16 in
  • Distance From Bearing Centerline to Locking Feature Face: 0.95 in
  • Distance from Housing Centerline to Cap Face: 1 9/16 in
  • Distance from Housing Centerline to Locking Feature Face: 61/64 in
  • Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 3 11/32 in
  • Duty Type: Standard Duty (Normal)
  • High Speed Shaft (HSS) Speed [Max]: 5600 rpm
  • Housing Length: 4 15/32 in
  • Housing Material: Cast Iron
  • Housing Type: Take-Up Block
  • Housing Width: 4 1/8 in
  • Inner Ring Type: Wide
  • Locking Collar Type: Centrik-Lok CL Locking Device
  • Product Feature Summary: Cast iron housing; Corrosion resistant powder coating; Broad range of sealing options; Alignable & relubricatable; See Features & Benefits for additional info.; Wide inner ring for increased shaft stability; Wide slot design
  • Rolling Element: Ball
  • Size Code: 206
  • Special Feature: Wide Slot Take-Up Block
  • Speed [Max]: 5600 rpm
  • Take-up Slot Length: 2 1/2 in
  • Take-up Slot Spacing: 3 1/2 in
  • Take-up Slot Width: 0.531 in
  • Type of Seal: Single Lip Seal (N)
  • Unit of Measure: in
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY