TH3CL216N 1 TAKEUP BALL BRG

TH3CL216N MFG #: Link-Belt
$0.00 /
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 2 29/32 in
  • (C)Take-up Slot Length: 2 1/4 in
  • (D)Length Through Bore: 1 3/8 in
  • (F)Adjustment Pad Height: 1 27/32 in
  • (G)Adjusting Screw Square Nut Seat Height: 1 1/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 3/4 in
  • (J)Housing Length: 4 1/32 in
  • (K)Housing Width: 1 3/32 in
  • (L)Housing Height: 3 5/8 in
  • (N)Take-up Slot Spacing: 3 in
  • (S)Take-up Slot Width: 0.531 in
  • (T)Adjustment Slot Width: 5/8 in
  • (U)Distance from Bearing Centerline to Locking Feature Face: 13/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 13/32 in
  • (Y)Base to Centerline Height: 2 21/32 in
  • Available End Cap: CL2166
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 9600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: CLG216NL
  • Setscrew Torque (in-lbs): 65-72
  • Shaft Diameter: 1 in
  • Shaft Locking Collar Kit: CL2165S
  • Size Code: 205
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
1" Mounted Ball Bearing, Standard Duty, Cast Iron Wide Slot Take-up Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal
QTY