TH3CL212N 3/4 TAKEUP BALL BRG

TH3CL212N MFG #: Link-Belt
$0.00 /
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 2 27/32 in
  • (C)Take-up Slot Length: 2 1/4 in
  • (D)Length Through Bore: 1 11/32 in
  • (F)Adjustment Pad Height: 1 7/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 1 1/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 3/4 in
  • (J)Housing Length: 3 31/32 in
  • (K)Housing Width: 1 1/16 in
  • (L)Housing Height: 3 5/8 in
  • (N)Take-up Slot Spacing: 3 in
  • (S)Take-up Slot Width: 0.531 in
  • (T)Adjustment Slot Width: 5/8 in
  • (U)Distance from Bearing Centerline to Locking Feature Face: 27/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 7/16 in
  • (Y)Base to Centerline Height: 2 21/32 in
  • Available End Cap: CL2126
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 10000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: CLG212NL
  • Setscrew Torque (in-lbs): 65-72
  • Shaft Diameter: 3/4 in
  • Shaft Locking Collar Kit: CL2125S
  • Size Code: 204
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
3/4" Mounted Ball Bearing, Standard Duty, Cast Iron Wide Slot Take-up Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal
QTY