TAS3U223N6 1 7/16 T-U ASSY BALL BRG
TAS3U223N6
MFG #: Link-Belt
$0.00
/
- Retainer Type: NYLON
- Shaft Diameter: 1 7/16 in
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: E3 Triple Lip Seal;N Lip Seal;H Labyrinth Seal
- Base to Centerline Height: 2 1/8 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUASBLY CP FACE MT 6IN
- Bearing Housing Material: CAST IRON
- Bearing Type: STANDARD DUTY BALL BRG
- Bore Length: 1 49/64 in
- C Dynamic Load Rating: 5810
- Co Static Load Rating: 3440
- Distance from End of Frame at Rod End to Bearing Centerline: 3 3/4 in
- Distance from End of Frame at Rod End to End of Rod: 8 5/16 in
- Distance from End of Frame at Rod End to Mounting Bolt Center: 1 5/8 in
- Distance From Mounting Bolt Center to Mounting Bolt Center: 4 7/8 in
- Distance from Mounting Surface to Cap Face: 4 7/16 in
- Distance from Mounting Surface to Housing Cast Face: 2 7/8 in
- Distance from Mounting Surface to Outer Most Bearing Face: 2 31/64 in
- Fixed Expansion: FIXED
- Frame: TAS2230406
- Frame Bolt Hole Spacing in Width Direction: 5 1/4 in
- Frame Height: 15 in
- Frame Material: Formed Steel
- Frame Type: Conveyor Take-Up
- Grease Fitting Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 6850
- Maximum Temperature (°F (°C)): 225 (107)
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size: 3/8 in
- Mounting Pad Height: 3/16 in
- Mounting Pad Width: 6 1/4 in
- Net Weight: 11.25
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Setscrew Torque (in-lbs): 165-185
- Shaft Locking: SETSCREW LOCKING
- Size Code: 207
- Take-up Block: TA3U223N
- Take-Up Block and Bearing: TA3U223N
- Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
- Travel Length: 6 in
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0383
1 7/16" Mounted Ball Bearing, Standard Duty, Center Pull Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 6" travel