TAS3U223N12 1 7/16 T-U ASSY BALL BRG

TAS3U223N12 MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 2 1/8 in
  • (C)Overall Frame Height: 21 in
  • (D)Length Through Bore: 1 49/64 in
  • (E)Mounting Pad Width: 6 1/4 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 5 1/4 in
  • (H)Mounting Pad Height: 3/16 in
  • (J)Distance from End of Frame at Rod End to End of Rod: 14 5/16 in
  • (K)Distance from End of Frame at Rod End to Bearing Centerline: 3 3/4 in
  • (L)Distance from Mounting Surface to Cast Face: 2 7/8 in
  • (R)Distance from End of Frame at Rod End to Mounting Bolt Center: 1 5/8 in
  • (S)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 5 3/8 in
  • (V)Distance from Mounting Surface to Inner Ring Long Hub Face: 2 31/64 in
  • (W)Distance from Mounting Surface to Cap Face: 4 7/16 in
  • (Y)Distance from Mounting Surface to Inner Ring Long Hub Face - Closed End Unit: 3 35/64 in
  • C Basic Dynamic Load Rating: 5810 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • Frame Material: Formed Steel
  • Frame Type: Conveyor Take-Up
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 6850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Frame: TAS2230412
  • Replacement Insert: UG223NL
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 7/16 in
  • Size Code: 207
  • Take-Up Block and Bearing: TA3U223N
  • Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
  • Travel Length: 12 in
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0383
1 7/16" Mounted Ball Bearing, Standard Duty, Center Pull Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 12" travel
QTY