TAS3U216H6 1 T-U ASSY BALL BRG
TAS3U216H6
MFG #: Link-Belt
$0.00
/
- Retainer Type: NYLON
- Shaft Diameter: 1 in
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal;N Lip Seal;H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUASBLY CP FACE MT 6IN
- Bearing Housing Material: CAST IRON
- Bearing Type: STANDARD DUTY BALL BRG
- Bore Length: 1 23/64 in
- C Dynamic Load Rating: 3150
- Co Static Load Rating: 1760
- Distance from End of Frame at Rod End to Bearing Centerline: 3 3/8 in
- Distance from End of Frame at Rod End to End of Rod: 7 3/16 in
- Distance from End of Frame at Rod End to Mounting Bolt Center: 1 1/2 in
- Distance From Mounting Bolt Center to Mounting Bolt Center: 4 1/2 in
- Distance from Mounting Surface to Cap Face: 3 37/64 in
- Distance from Mounting Surface to Housing Cast Face: 2 5/16 in
- Distance from Mounting Surface to Outer Most Bearing Face: 1 51/64 in
- Fixed Expansion: FIXED
- Frame Bolt Hole Spacing in Width Direction: 4 1/8 in
- Frame Height: 13 1/4 in
- Grease Fitting Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 9600
- Maximum Temperature (°F (°C)): 225 (107)
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size: 5/16 in
- Mounting Pad Height: 1/8 in
- Mounting Pad Width: 4 7/8 in
- Net Weight: 6.4
- Primary Seal: STEEL CLEARANCE SEAL
- Setscrew Torque (in-lbs): 87-92
- Shaft Locking: SETSCREW LOCKING
- Size Code: 205
- Take-up Block: TA3U216H
- Travel Length: 6 in
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0387
1" Mounted Ball Bearing, Standard Duty, Center Pull Take-up Assembly, Setscrew Locking, Non-Contact Seal, 6" travel