TAS3U215N6 15/16 T-U ASSY BALL BRG

TAS3U215N6 MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 1 5/8 in
  • (C)Overall Frame Height: 13 1/4 in
  • (D)Length Through Bore: 1 23/64 in
  • (E)Mounting Pad Width: 4 7/8 in
  • (F)Mounting Bolt Size: 5/16 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 4 1/8 in
  • (H)Mounting Pad Height: 1/8 in
  • (J)Distance from End of Frame at Rod End to End of Rod: 7 3/16 in
  • (K)Distance from End of Frame at Rod End to Bearing Centerline: 3 3/8 in
  • (L)Distance from Mounting Surface to Cast Face: 2 5/16 in
  • (L)Overall Frame Height: 13 1/4 in
  • (R)Distance from End of Frame at Rod End to Mounting Bolt Center: 1 1/2 in
  • (S)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 4 1/2 in
  • (V)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 51/64 in
  • (W)Distance from Mounting Surface to Cap Face: 3 37/64 in
  • (Y)Distance from Mounting Surface to Inner Ring Long Hub Face - Closed End Unit: 2 27/32 in
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Frame Material: Formed Steel
  • Frame Type: Conveyor Take-Up
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 9600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Frame: TAS2160406
  • Replacement Insert: UG215NL
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 15/16 in
  • Size Code: 205
  • Take-Up Block and Bearing: TA3U215N
  • Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
  • Travel Length: 6 in
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
15/16" Mounted Ball Bearing, Standard Duty, Center Pull Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 6" travel
QTY