MCHBS255N 3 7/16 HANGER BLK BALL BRG

MCHBS255N MFG #: Link-Belt
$0.00 /
  • (A)Housing Diameter: 8 5/16 in
  • (B)Housing Length: 10 5/32 in
  • (D)Length Through Bore: 2 33/64 in
  • (E)Base to Centerline Height: 6 in
  • (F)Housing Mounting Extension Diameter: 3 1/2 in
  • (G)Bearing Standoff Distance: 25/32 in
  • (H)Housing Width: 2 1/8 in
  • (T)Thread Depth: 1 3/4 in
  • (T)Thread Size: 2-11 1/2 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 9/16 in
  • C Dynamic Load Rating: 21580 lbf
  • Co Static Load Rating: 14400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: MSG255NLPA
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 3 7/16 in
  • Size Code: 218
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.0981
  • Vibration Frequency Outer Ring Defect: 0.0685
  • Vibration Frequency Roller Spin: 0.0454
3 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal
QTY