MCHBS248N 3 HANGER BLK BALL BRG

MCHBS248N MFG #: Link-Belt
$0.00 /
  • (A)Housing Diameter: 7 in
  • (B)Housing Length: 8 3/8 in
  • (D)Length Through Bore: 2 23/64 in
  • (E)Base to Centerline Height: 4 7/8 in
  • (F)Housing Mounting Extension Diameter: 2 13/16 in
  • (G)Bearing Standoff Distance: 35/64 in
  • (H)Housing Width: 2 1/16 in
  • (T)Thread Depth: 1 1/4 in
  • (T)Thread Size: 1 1/2-11 1/2 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 1/2 in
  • C Dynamic Load Rating: 17420 lbf
  • Co Static Load Rating: 11400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2700 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: MSG248NLPA
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 3 in
  • Size Code: 216
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1074
  • Vibration Frequency Outer Ring Defect: 0.0759
  • Vibration Frequency Roller Spin: 0.047
3" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal
QTY