MCHBS216N 1 HANGER BLK BALL BRG

MCHBS216N MFG #: Link-Belt
$0.00 /
  • (A)Housing Diameter: 3 3/8 in
  • (B)Housing Length: 4 3/16 in
  • (D)Length Through Bore: 1 11/32 in
  • (E)Base to Centerline Height: 2 1/2 in
  • (F)Housing Mounting Extension Diameter: 1 21/32 in
  • (G)Bearing Standoff Distance: 7/16 in
  • (H)Housing Width: 1 7/32 in
  • (T)Thread Depth: 5/8 in
  • (T)Thread Size: 3/4-14 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 61/64 in
  • C Dynamic Load Rating: 4390 lbf
  • Co Static Load Rating: 2530 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 8000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: MSG216NLPA
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 in
  • Size Code: 206
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0385
1" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal
QTY