HM3U239N 2 7/16 HANGER BLK BALL
HM3U239N
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Ductile Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Ability to Relubricate: Yes
- Base to Center Height (in): 3 5/8 in
- Base Width (in): 2.5 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.56 in
- Dynamic Load Rating (lb): 11840 lb
- End Cap Available: No
- Height: 6.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 1.75 in
- Inner Ring Outside Diameter (in): 3.012 in
- Insert: UG239NL
- Length: 6.50
- Length Through Bore (in): 2.504 in
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 8.80
- Outer Ring Land Profile: Standard
- Overall Height (in): 7 in
- Overall Length (in): 5.25 in
- Overall Width (in): 2.5 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.9380 in
- Size Code: 212
- Static Load Rating (lb): 8080 lb
- Thread Depth (in): 1.06 in
- Thread Size: 7/8-9 NC
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
- Width: 2.63
2 7/16" Mounted Ball Bearing, Standard Duty, High-Test Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal