KLFXS212DCK13 3/4 FLANGE BALL BRG

KLFXS212DCK13 MFG #: Link-Belt
$0.00 /
  • (A)Housing Diameter: 2 7/16 in
  • (B)Distance Between Bolt Holes: 3.54 in
  • (D)Length Through Bore: 1 1/8 in
  • (F)Mounting Bolt Size: 3/8 in
  • (H)Mounting Flange Width: 51/64 in
  • (J)Distance from Mounting Surface to Cap Face: 1 13/16 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 23/64 in
  • (N)Housing Length: 4 9/16 in
  • (W)Distance from Mounting Surface to Inside of Cap Face: 1 11/16 in
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Grease Fitting Size: Rp 1/8 in parallel Thread
  • Lubrication Type: Mobil FM 222
  • Maximum Speed: 7500 rpm
  • Maximum Temperature (°F (°C)): 158 (70)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 3/4 in
  • Size Code: 204
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
3/4" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal, Standard grease fill and Housing plugged
QTY