KLFXS212DC 3/4 FLANGE BALL BRG
KLFXS212DC
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Duty/Series: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Seal Type: Single Lip Contact Seal
- Adjustment Slot Width (in): Active in
- Adjustment Slot Width (mm): True mm
- Auxiliary Cap Kit: KL2126D (Open) / K2126 (Closed)
- Auxiliary Seals: 1 CL CP DBL LIP BN REAR AUX
- Available End Cap: SEE AUX CAP KIT
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Coating Material: BLACK OXIDE
- Distance Between Bolt Holes (in): 3.54
- Distance Between Bolt Holes [Max] (in): E Lip Seal;Closed Unit w/ End Cap & Seal;Open Unit w/ Auxiliary Seal
- Distance from Mounting Surface to Cap Face (in): 1 13/16 in
- Distance from Mounting Surface to Inside of Cap Face (in): 1 11/16 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 23/64 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.00
- Housing Length (in): 4 9/16 in
- Insert: SG212ELK8299A
- Length: 4.00
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 7500 rpm
- Maximum Temperature (C): 70 C
- Maximum Temperature (F): 158 F
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size (in): 3/8 in
- Mounting Housing Width (in): 51/64 in
- Net Weight: 0.67
- Radial Dynamic Load Capacity (lb): 2870 lb
- Radial Static Load Capacity (lb): 1480 lb
- Retainer Type: NYLON
- Seal Kit: KL2123E (back auxiliary seal)
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 204
- Special Lube Fitting: STD FITTING PLUS PLASTIC PLUG
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Volume: 0.524
- Volume Unit: CDM
- Weight unit: LB
- Width: 4.00
3/4" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal