KFBS2M30K13 30MM FLANGE BALL BRG

KFBS2M30K13 MFG #: Link-Belt
$0.00 /
  • Duty/Series: Intermediate Duty
  • Fixed vs. Expansion: Fixed
  • Adjustment Slot Width (in): Active in
  • Adjustment Slot Width (mm): False mm
  • Available End Cap: SEE AUX CAP KIT
  • Bearing Brand: LINK-BELT KLEAN-GARD
  • Bearing Coating Material: BLACK OXIDE
  • Grease Fitting Thread Size: RP 1/8 PAR
  • Insert: SG2M30ELK8299A
  • Lubrication Type: MOBIL FM222 FOOD GRADE H1
  • Maximum Speed (RPM): 5600 rpm
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.10
  • Radial Dynamic Load Capacity (lb): 4390 lb
  • Radial Static Load Capacity (lb): 2530 lb
  • Retainer Type: NYLON
  • Size Code: 206
  • Special Lube Fitting: HOUSING PLUGGED
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0385 cps
  • Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY