FX3S210EK6 5/8 FLANGE BALL BRG
FX3S210EK6
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 0.625 in
- Duty/Series: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Adjustment Slot Width (in): Active in
- Adjustment Slot Width (mm): False mm
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Distance Between Bolt Holes (in): 3
- Distance Between Bolt Holes [Max] (in): E Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 5/16 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 1/8 in
- Grease Fitting Thread Size: 1/4-28
- Height: 2.00
- Housing Coating: POWDER COATED
- Housing Length (in): 3 7/8 in
- Insert: SG210E1LPAK4
- Length: 3.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 9000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size (in): 3/8 in
- Mounting Housing Width (in): 3/8 in
- Net Weight: 0.80
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Radial Dynamic Load Capacity (lb): 2360 lb
- Radial Static Load Capacity (lb): 1110 lb
- Retainer Type: NYLON
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 203
- Special Lube Fitting: HOUSING PLUGGED
- Special Lube Percent: 100% GREASE FILL
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Volume: 0.078
- Volume Unit: GLL
- Weight unit: LB
- Width: 3.00
5/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, 100% Grease Filled, Housing Plugged