F3CL223E1 1 7/16 FLANGE BALL BRG
F3CL223E1
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel, Black Oxided
- Shaft Locking Type: Concentric
- Base Width (in): 4 5/8 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 3 5/8 in
- Cage Type: STEEL
- Dynamic Load Rating (lb): 5810 lb
- End Cap: CL2236
- Foot Height (in): 5/8 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.19
- Housing Coating: POWDER COATED
- Housing Outside Diameter (in): 6 1/8 in
- Insert: CLG223E1L
- Length: 5.31
- Locking Collar Outside Diameter (in): 3 3/64 in
- Locking Device Kit: CL2235S
- Lubricant: ALMASOL 1250 HI-TEMP
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 4800 rpm
- Net Weight: 4.00
- Overall Height (in): 1.90625 in
- Overall Height to End Cap (in): 2 33/64 in
- Radial Clearance: C5 INCREASED
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 207
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 5.31
1 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Centrik-Lok CL Locking Device, Single Lip Contact Viton Seal, High Temperature Modifications