E30 ELEMENT

7300035 MFG #: Omega
$0.00 /
  • Capscrews: Standard Imperial
  • Coupling Size(s): E30
  • Coupling Style: Close Coupled
  • Element Material: Urethane (Orange)
  • Element Style: High Misalignment
  • Shoe Coating: Standard Coating
  • Allowable Distance Between Shaft Ends: 0.25 in - 2.50 in (6mm - 64mm)
  • Continuous Torque Rating: 3,650 lb-in / 412 Nm
  • Coupling Type: Elastomeric
  • Major Diameter of Coupling: 8.25 in / 210mm
  • Maximum Speed Rating: 5,800 RPM
Omega E Series Flexible Elements size(s) E30 close coupled style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.
QTY