0644.XTSR71.ADPT HDWKIT

10611187
$0.00 /
  • Coupling Size(s): 644, 494XL
  • Cap Screw Quantity: 4
  • Cap Screw Size: M5 x 20 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Standard Hub Coupling Size(s): 644
  • XL Hub Coupling Size(s): 494
  • XXL Hub Coupling Size(s): NA
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 644 for standard hub selection and size 494 for XL hub selection.
QTY