0644.XTSR71.HUB ADPT ASSY

10611142
$0.00 / EA
  • Coupling Size(s): 644, 494XL
  • Cap Screw Material: Alloy Steel
  • Cap Screw Quantity: 4
  • Coupling Model(s): XTSR71;XTSR52
  • Hub Barrel Outside Diameter: 2.28 in
  • Hub Bore: Rough Bore
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter: 3.36 in
  • Hub Length: 0.98 in
  • Hub Style: Standard
  • Maximum Bore: 1.50 in
  • Standard Hub Coupling Size(s): 644
  • XL Hub Coupling Size(s): 494
  • XXL Hub Coupling Size(s): NA
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 644.
QTY