698B 698 DF CH
10521136
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 6.031 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.59 in
- Product Type: Standard
- Base Catalog No: 698
- Material: Steel
- Minimum Tensile Strength (lbs): 175000 lb
- Net Weight: 11.56
- Overall Width/Pin Length (in): 3.75 in
- Rated Working Load (lb/ft): 25000 lb/ft
- Sprocket Unit: 698
- Weight unit: LB
- Width Between Outer Plates (in): 1.64 in
698 Drop Forge Chain Heat Treated 6.031p