998B 998 DF CH
10520775
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 9.031 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.66 in
- Product Type: Standard
- Base Catalog No: 998
- Height: 5.00
- Length: 42.00
- Material: Steel
- Minimum Tensile Strength (lbs): 175000 lb
- Net Weight: 6.66
- Overall Width/Pin Length (in): 3.75 in
- Rated Working Load (lb/ft): 25000 lb/ft
- Sprocket Unit: 998
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 1.64 in
998 Drop Forge Chain Heat Treated 9.031p