X458B X458 DF CH
10520301
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 4.031 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.38 in
- Product Type: X-Series
- Base Catalog No: X458
- Material: Steel
- Minimum Tensile Strength (lbs): 57000 lb
- Net Weight: 3.10
- Overall Width/Pin Length (in): 2.19 in
- Rated Working Load (lb/ft): 4000 lb/ft
- Sprocket Unit: 458
- Weight unit: LB
- Width Between Outer Plates (in): 1.06 in
X458 Drop Forge Chain Heat Treated 4.031p