468B 468 DF CH
10520294
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 4.031 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.88 in
- Product Type: Standard
- Base Catalog No: 468
- Height: 17.86
- Length: 142.90
- Material: Steel
- Minimum Tensile Strength (lbs): 88000 lb
- Net Weight: 7.11
- Overall Width/Pin Length (in): 3.31 in
- Rated Working Load (lb/ft): 5800 lb/ft
- Sprocket Unit: 468
- Unit of Dimension: IN
- Weight unit: LB
- Width: 125.03
- Width Between Outer Plates (in): 1.7 in
468 Drop Forge Chain Heat Treated 4.031p