(P) XGHD MERC GEARHEAD KIT SHORT

10496548 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 8.00
  • Length: 14.00
  • Net Weight: 60.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Gearhead kit for Planetgear unit size Mercury.
QTY