(P) VGH VENS GEARHEAD KIT

10494648 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 20.00
  • Net Weight: 235.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Gearhead kit for Planetgear unit size Venus.
QTY