(P) XHSGD MERC HSG KIT DOUBLE

10492614 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 8.00
  • Length: 20.00
  • Net Weight: 74.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Housing kit for Planetgear unit size Mercury.
QTY