105-90420-81 6000 SPANNER INS TL SC13
10438804
MFG #: Rex
$0.00
/
- Bore Size (in): 4 15/16 in
- Bore Size (mm): 115, 125 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 13
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 7.00
- Tool Style: Wrench
- Weight unit: LB
6000 Series Shurlok Wrench Style Installation Tool for 4 15/16", 115mm, 125mm shaft