16KB206N 1 HEX BORE BALL BRG
10434400
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1 in
- Locking Type: Direct Shaft Mount
- Type of Seal: N Lip Seal
- Available Seal Type: N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 0.9449 in
- C Dynamic Load Rating: 4390 lb
- Co Static Load Rating: 2530 lb
- Distance Across Corners (in): 1.153 in
- Distance Across Flats (in): 1.001 in
- Distance from Bearing Centerline to Inner Ring Face (in): 0.472 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.587 in
- Length: 3.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 8000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.62
- Outer Ring Width (in): 0.6299 in
- Outside Diameter (in): 2.4409 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 206
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 3.00
1" Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal