1047Z 2 15/16 PILLOWBLK BRONZE SLEEVE
10430931
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 15/16 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Bronze
- Base to Centerline Height (in): 2 1/2 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bore Length (in): 6 in
- Bushing: 285Y22223
- Distance Between Bolt Holes (in): 8 1/2 in
- Grease Fitting Size: 3/8 NPT
- Height: 11.25
- Insert: 285Y22223
- Length: 6.50
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Hole Slot Length (in): 1 3/8 in
- Mounting Bolt Size (in): 7/8 in
- Mounting Pad Height (in): 1 1/4 in
- Mounting Pad Length (in): 11 1/4 in
- Mounting Pad Width (in): 4 in
- Net Weight: 24.84
- Pipe Tap Size (in): 3/8 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Pillow Block