105-90426-11 600O IMPACT INS TOOL SC15
10426555
MFG #: Rex
$0.00
/ EA
- Bore Size (in): 5 15/16 in
- Series: Shurlok Installation Tools
- Tool Size Code: 15
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 25.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 5 15/16" shaft