105-90425-21 6000 IMPACT INS TOOL SC7
10408579
MFG #: Rex
$0.00
/
- Bore Size (in): 2 3/16 in
- Bore Size (mm): 50, 55 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 7
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 5.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 2 3/16", 50mm, 55mm shaft