(P) VMM VENS MTR MT KIT

10330508 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 14.00
  • Length: 18.00
  • Net Weight: 69.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Motor mount kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY