(P) PVM POLR RESERVIOR KIT

10328368 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 5.00
  • Length: 20.00
  • Net Weight: 10.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Reservoir kit for Planetgear unit sizes Polaris and Delta.
QTY