(P) PMM POLR MTR MNT KIT

10328361 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 18.00
  • Length: 22.00
  • Net Weight: 115.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Motor mount kit for Planetgear unit sizes Polaris and Delta.
QTY