(P) MSBSCP2 M/M SLIDEBASE KIT SCP2

10328202 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 23.00
  • Length: 26.00
  • Net Weight: 64.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Slidebase kit for Planetgear unit sizes Mercury and Mars.
QTY