(P) E1255 ERTH 1255 KIT (CODE 74433

10327956 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 109.60
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Earth.
QTY