140M HTL BSW (SPECIAL) SYMMETRIC HUB
10287964
MFG #: Omega
$0.00
/
- Coupling Size: 140M
- Bored For Bushing Size: 7060 BSW
- Coupling Type: Elastomeric
- Height: 8.00
- Hub Barrel Outside Diameter (in): 20.88 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 6 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 22.00
- Net Weight: 282.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 22.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 140M with a 20.880-inch outside barrel diameter for elastomeric couplings.