15M HTL METRIC BSW BSHG
10287954
MFG #: Omega
$0.00
/
- Coupling Size: 15M
- Bored For Bushing Size: 1310 BSW
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Net Weight: 2.10
- Weight unit: LB
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 15M with a 3.650-inch outside barrel diameter for elastomeric couplings.