10M HTL 1610 METRIC BSW BSHG
10287953
MFG #: Omega
$0.00
/
- Coupling Size: 10M
- Bored For Bushing Size: 1310 BSW
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Length: 2.00
- Net Weight: 1.54
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 10M with a 3.650-inch outside barrel diameter for elastomeric couplings.