10 HQD BORED FOR SIZE SDS BSHG
10287480
MFG #: Omega
$0.00
/ EA
- Coupling Size: 10
- Bored For Bushing Size: SDS Bushing
- Coupling Type: Elastomeric
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 1.31 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Length: 9.00
- Net Weight: 1.37
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 10 with a 3.650-inch outside barrel diameter for elastomeric couplings.