1130T10 Cover Assembly
10055311
MFG #: Falk
$0.00
/
- Coupling Size: 1130T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 9.00
- Length: 14.25
- Net Weight: 20.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1130T in aluminum cover material for grid couplings.