1030T10 Cover Assembly
10055269
MFG #: Falk
$0.00
/
- Coupling Size: 1030T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 6.00
- Length: 5.25
- Net Weight: 1.38
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.25
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1030T in aluminum cover material for grid couplings.