1120T31/35 Flange Fastener Set
10053817
MFG #: Falk
$0.00
/
- Coupling Size: 1120T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 9.00
- Length: 9.00
- Net Weight: 3.81
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Falk T31_T35 Series Spacer Hub Flange Fastener Sets size(s) 1120T for grid couplings.