1170T Grid
10053453
MFG #: Falk
$0.00
/
- Coupling Size: 1170T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 9.00
- Length: 14.50
- Net Weight: 14.06
- Unit of Dimension: IN
- Weight of Grease Required (lb): 7.7 lb
- Weight unit: KG
- Width: 14.50
Falk T10_T20 Series Grids size(s) 1170T in alloy steel grid material for grid couplings; includes (4) segments and no grease.