1220T10 Seal Kit
10051328
MFG #: Falk
$0.00
/
- Coupling Size: 1220T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 8.00
- Length: 8.00
- Net Weight: 3.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1220T for grid couplings. One kit contains (2) seals and (2) gaskets.