1210T10 Seal Kit
10051327
MFG #: Falk
$0.00
/
- Coupling Size: 1210T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 7.00
- Length: 7.00
- Net Weight: 1.68
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1210T for grid couplings. One kit contains (2) seals and (2) gaskets.